IESNA:LM-63-2002
[TEST]P1056117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3722
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1868.7 1855 1846.7 1833 1815.1 1790.3 1761.5 1728.5 1691.3 1650.1
1604.7 1555.2 1502.9 1449.3 1391.6 1332.4 1271.9 1210.1 1145.4 1079.4
1009.3 941.9 873.2 804.4 734.3 664.2 592.7 517 445.5 378.1
305.3 240.6 178.8 121 68.8 24.8 0
1868.7 1877 1867.3 1846.7 1817.8 1783.5 1742.2 1696.8 1648.7 1595.1
1538.7 1478.2 1414.9 1350.3 1282.9 1212.8 1142.7 1071.2 999.7 926.8
853.9 779.7 706.8 633.9 562.4 492.3 423.5 357.5 291.5 231
185.6 145.8 108.6 75.6 46.8 22 0
1868.7 1860.5 1842.6 1808.2 1767 1721.6 1667.9 1608.8 1545.6 1476.8
1405.3 1328.3 1249.9 1170.2 1090.4 1009.3 930.9 853.9 779.7 704
632.5 563.8 496.4 434.5 371.3 324.5 284.6 248.9 213.1 180.1
148.5 119.6 92.1 66 42.6 20.6 0
1868.7 1863.2 1833 1790.3 1740.8 1684.4 1622.6 1551.1 1471.3 1388.8
1303.6 1216.9 1130.3 1043.7 958.4 875.9 793.4 716.4 644.9 577.5
511.5 446.9 400.1 363 324.5 287.4 253 222.8 192.5 163.6
136.1 111.4 85.3 61.9 39.9 17.9 0
1868.7 1866 1841.2 1798.6 1745 1687.2 1617.1 1540.1 1458.9 1370.9
1278.8 1185.3 1097.3 1009.3 924 840.2 764.5 690.3 620.2 554.1
486.8 434.5 394.6 357.5 319 284.6 251.6 221.4 192.5 163.6
137.5 111.4 86.6 61.9 39.9 19.3 0
